Menu

NYSE:

ROK

283.08
Change:
+1.21 +0.43%
Volume: 338,797
01/27/2023

Featured Presentation

November 16, 2022 Investor Day Presentation
View this Presentation (PDF 12.63 MB)

NYSE:ROK

Rockwell Automation Releases New Cost-effective Photoelectric Sensors for Global Applications

August 04, 2022

The new Allen-Bradley 42EA RightSight S18 and 42JA VisiSight M20A photoelectric sensors are economical and easy-to-apply sensing solutions that offer a wide range of sensing modes, mounting options and unique features, making them optimal solutions for global operations. All models have a visible red-light source to ease alignment, while multiple connection options and adjustment knobs for light or dark operation help ease installation, setup and maintenance.

Both product lines are ideal for material handling, packaging and assembly applications. These lines also address the small form factor needs of industries like life sciences, pharmaceutical, food and beverage, and household and personal care. 

The 42EA RightSight S18 line of sensors offers the performance of larger solutions in a smaller, more adaptable package to deliver excellent detection capabilities where size and shape matter. The 42JA VisiSight M20A line offers a full range of sensing modes in a sealed, compact, cavity-free housing that minimizes the collection of dust and debris while allowing for easy sensor cleanup. 

Allen-Bradley, RightSight and VisiSight are trademarks of Rockwell Automation Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.

Company Image



Top