Menu

NYSE:

ROK

256.40
Change:
+0.49 +0.19%
Volume: 436,005
08/18/2022

Featured Presentation

July 27, 2022 Earnings: Rockwell Automation Fiscal 2022 Third Quarter Results
View this Presentation (PDF 1.41 MB)

NYSE:ROK

Rockwell Automation Nearly Doubles Input Voltage Capacity for Compact PowerFlex Drive

May 16, 2022

The newest medium voltage variable drive frequency from Rockwell Automation delivers industry-leading performance in about half the space.

The latest enhancement to the PowerFlex® 6000T drive now accepts up to 13.8 kV primary voltage, nearly twice the input voltage, in a footprint that is only 2310...3010 mm (7.58...9.87 feet) wide. The drive can be applied to 3…4.16 kV applications with high voltage input built in. Plus, high-voltage feeds can be directly connected to the drive from the main distribution line without additional step-down transformer or substation equipment, reducing costs. 

The compact A-Frame design is ideal for new and retrofit industrial applications in IEC markets where industrial space is a premium – specifically for high-voltage primary installations. 

The PowerFlex 6000T drive features TotalFORCE® technology. With real-time operational intelligence, this smart industrial control system:

  • Monitors system performance
  • Delivers faster commissioning with adaptive control
  • Saves energy with economizer mode
  • Reduces downtime and repair costs with predictive maintenance alerts
  • Makes it easy to start up and troubleshoot all drives on the common control platform

PowerFlex 6000T drives are engineered for managing motor control for demanding applications in heavy industries – oil and gas refining; mining, mineral and metal processing; power generation plants; and water and wastewater treatment facilities.

For more information, visit your local Rockwell Automation sales representative or download procurement specifications.


Company Image

Top