Menu

NYSE:

ROK

199.31
Change:
+2.14 +1.08%
Volume: 1,287,442
06/30/2022

Featured Presentation

October 30, 2020 Earnings: Rockwell Automation Fiscal 2020 Fourth Quarter Results
View this Presentation (PDF 2.40 MB)

NYSE:ROK

Rockwell Automation Expands Kinetix 5100 Servo Drive and TLP Motor Pairing to 480V

December 14, 2020

The Rockwell Automation Kinetix 5100 servo drive and Kinetix TLP servo motor stand-alone motion solution is now available in 480V for use in a wider range of OEM applications for packaging, converting, print and web, machine and assembly, and life sciences.

The Kinetix 5100 servo system meets growing consumer demand for more product variety by providing a market-competitive motion-control offering for flexible, stand-alone machines. Using the Kinetix 5100 servo drive, OEMs can create a motorized or automated system that can help speed up changeovers.

Additionally, with built-in safe torque off, users can remove motor torque without removing power from an entire machine. This allows a machine to restart faster after it has reached a safe state. Dual-port EtherNet/IP also supports device-level ring (DLR) topologies.

Allen-Bradley and Kinetix are trademarks of Rockwell Automation Inc.


Click to download image.




Top