Menu

NYSE:

ROK

195.16
Change:
-1.71 -0.87%
Volume: 854,930
02/26/2020

Featured Presentation

February 19, 2020 Barclays Industrial Select Conference Presentation
View this Presentation (PDF 1.99 MB)

NYSE:ROK

New Signaling Devices Meet Global Ratings, Certifications for Hazardous Locations

February 10, 2020

New Allen-Bradley 855X Hazardous Location Signaling Devices can help industrial operators meet the latest global hazardous-location ratings and certifications. The signaling devices include horns, beacons and combination horn-and-beacon units.

In most cases, these new 855X devices (Series B) are drop-in replacements for the original 855X devices (Series A). However, the redesigned portfolio also offers additional advantages:


  • Triple certification in a single unit: The new 855X products are all cULus, ATEX/IEC EX and Class/Zone certified, so they can be applied globally.
  • Easily customizable to application needs: The new 855X products feature two conduit entry options for flexibility in power connections to suit the application requirements. The beacon’s color can be changed quickly and easily in the field by simply replacing the beacon lens with the desired color, without affecting the device’s ingress protection rating.

The new 855X stand-alone multifunction LED beacon and combination radial sounder/LED beacon feature rugged yet lightweight, corrosion-free construction. They also have ingress protection certified to UL Type 4/4X/13, IP66/67, making them suitable for wet and harsh industrial environments in the oil and gas, food, paper, mining and wastewater-treatment industries.

Allen-Bradley is a trademark of Rockwell Automation Inc.


Top