Menu

NYSE:

ROK

270.81
Change:
+0.13 +0.05%
Volume: 507,834
05/10/2021

Featured Presentation

October 30, 2020 Earnings: Rockwell Automation Fiscal 2020 Fourth Quarter Results
View this Presentation (PDF 2.40 MB)

NYSE:ROK

New I/O Modules Simplify Device Connections in Hazardous Areas

July 27, 2020

Industrial producers can more easily and efficiently connect to devices in hazardous areas using the new Allen-Bradley 1718 Ex I/O modules from Rockwell Automation. The intrinsically safe distributed I/O modules provide EtherNet/IP connectivity to field devices in Zone 0 and Zone 1 hazardous areas.

1718 Ex I/O modules can reduce wiring in industrial applications because they can be mounted in Zone 1, closer to field devices in hazardous areas. The I/O modules can also save space with a compact, chassis-based I/O design that contains the primary power supply and an optional redundant power supply in the chassis.

Different chassis options and slot sizes allow users to scale the 1718 Ex I/O modules to meet a wide range of system requirements. Add-on Profiles in the Studio 5000 Logix Designer application help ease configuration of the modules. And a dual-port EtherNet/IP adapter that enables a Device Level Ring (DLR) topology can help improve network resilience.

The 1718 Ex I/O modules are designed for hazardous applications found in industries like chemical, oil and gas, and food and beverage. An ATEX-certified enclosure is required for the 1718 Ex I/O modules to be mounted in an ATEX Zone 1 area. As a complete solution, Rockwell Automation collaborates with our Encompass partner Pepperl+Fuchs, who offers Zone 1 certified enclosures.

The Allen-Bradley intrinsically safe distributed I/O portfolio also includes the 1719 Ex I/O product family, which is certified for mounting in Class I, Division 2 (North America) and Zone 2 (global) hazardous areas.

Allen-Bradley, Encompass, expanding human possibility, FactoryTalk, Studio 5000 Logix Designer, Rockwell Automation and TechConnect are trademarks of Rockwell Automation, Inc.

EtherNet/IP is a trademark of ODVA, Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.


Click to download image.

Top