Menu

NYSE:

ROK

262.97
Change:
-3.79 -1.42%
Volume: 408,384
12/02/2022

Featured Presentation

October 30, 2020 Earnings: Rockwell Automation Fiscal 2020 Fourth Quarter Results
View this Presentation (PDF 2.40 MB)

NYSE:ROK

Improve safety with SecureConnect technology for CENTERLINE 2500 MCCs

September 24, 2020

Improving plant safety is always a top priority. New CENTERLINE 2500 Motor Control Centers with SecureConnect technology help reduce exposure to electrical hazards by disconnecting power from the vertical power bus in an individual unit with the door closed. 

The handles on the exterior of SecureConnect units have four operating positions: connected, test, disconnected and released. A plunger near the handle can also be locked out for added safety. 


Click to download image.


These units comply with IEC/TR 61641 and provide access as required by IEC 61892 for offshore oil and gas applications. 

The best part? Adding additional safety doesn’t require additional space. SecureConnect units are available in two module through 10 module and are the same size as a standard unit.

Allen-Bradley, CENTERLINE and SecureConnect are trademarks of Rockwell Automation Inc.


Top