Menu

NYSE:

ROK

210.99
Change:
+0.49 +0.23%
Volume: 615,290
07/02/2020

Featured Presentation

November 20, 2019 Annual Investor Conference
View this Presentation (PDF 8.10 MB)

NYSE:ROK

New ArmorView Plus 7 Terminal Offers Cabinet-Free HMIs at a Lower Cost

August 15, 2019

Industrial producers that want to deploy machine-mounted HMIs can save time and money by using the new Allen-Bradley ArmorView Plus 7 graphic terminal from Rockwell Automation.

The fully enclosed graphic terminal is a prepackaged solution that can be ordered with integrated I/O and push buttons. Users can save up to 20% in component and labor costs compared to do-it-yourself solutions that need to be engineered and assembled in-house.

Whether an on-machine, cabinet-free HMI is being deployed to save space on the shop floor or to help operators work better by having line of sight from the HMI to the machine, the ArmorView Plus 7 graphic terminal provides mounting options to meet users’ needs. It can be attached in a wide range of orientations to a swing arm, pedestal or fixed surface. And it uses Ethernet I/O communication to minimize wiring.

The ArmorView Plus 7 graphic terminal has an IP66 rating, providing ingress protection against dust and high-volume pressurized water. It’s available in several configurations, allowing push buttons and multi-position selector switches on the terminal to be customized to each user’s needs.

ArmorView is a trademark of Rockwell Automation Inc.


Top