Menu

NYSE:

ROK

265.05
Change:
-2.77 -1.03%
Volume: 694,657
04/22/2021

Featured Presentation

November 20, 2019 Annual Investor Conference
View this Presentation (PDF 8.10 MB)

NYSE:ROK

Build Distributed Safety Applications With New FLEX 5000 I/O Modules From Rockwell Automation

August 19, 2019

New Allen-Bradley FLEX 5000 safety I/O modules can meet the needs of producers in process and heavy industries that require fixed field-wiring terminations or both vertical and horizontal I/O mounting in their distributed safety applications.

The three new FLEX 5000 safety I/O modules provide distributed safety I/O for the
Allen-Bradley Compact GuardLogix 5380 and GuardLogix 5580 controllers. The safety modules can be combined with FLEX 5000 standard I/O modules to achieve integrated safety and control in one distributed I/O platform.

The modules offer safety reaction times as fast as 4.5 milliseconds to help designers create smaller, simpler and less expensive smart machines and equipment. They also offer extensive diagnostics to help users easily identify faults based on real-time data.

The safety I/O modules are TÜV certified for use in fail-safe applications up to SIL 3 and PLe, Cat. 4. They can operate in extreme environments and be directly connected to copper and fiber networks. They’re also available with conformal coating options for added protection against environmental stresses.

In addition to the new safety I/O modules release, the FLEX 5000 EtherNet/IP adapters now support the Parallel Redundancy Protocol (PRP) network standard. This Ethernet topology is a way for designers to create a redundant network infrastructure that has high availability and helps minimize downtime risks.

Allen-Bradley, FLEX 5000 and GuardLogix are trademarks of Rockwell Automation Inc. Trademarks not belonging to Rockwell Automation are property of their respective companies.


Top